Unit : inch
| Part Number | # Nominal of Thread | L | D1 | L1 | L2 | B | Qty per Pack | Mass (g) |
CAD Download |
RFQ |
|---|---|---|---|---|---|---|---|---|---|---|
| SNSS-#10-24-1 1/2 | No.10-24UNC | 1-1/2 | 0.312 | 0.19 | 0.88 | 5/32 | 10 | 5.8 | CAD | RFQ |
●All dimensions are in inches.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form here
● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.
Related Services
Material/Finish
| SNSS(INCH) | |
|---|---|
| Main Body | Stainless Steel(Grade:A2) |
| Strength Class | A2-50 |
Application
Equipment and devices using inch screw specificationsCharacteristics
- Socket head cap screws with inch thread.
- ANSI B18.3 compliance.
- Install and remove by using SKH(INCH) Specialty Key.SKH(INCH)

/13332_1.jpg?upd=20250922124912)
/13331_1.jpg?upd=20250922124912&awscf_publishdate=2025-10-16 18:08)